alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Polska | Central Fluidsystems

Your Authorized Swagelok Sales and Service Center

Introducing FX Series High-Pressure Metal Hose


Dear Customers,

We are pleased to inform you about a new series of stainless steel hoses which has been added to our offer. The FX Series hose is designed to perform under vacuum and high pressure conditions and is available in customized length with different types of end connections and other options, which are typical features of Swagelok products.


FX Hose

Features:


• high working pressure up to 413 bar
• temperature range form -200 to 537°C
• double braided (321 SS braid)
• maximum allowable leak rate for helium 1×10–7 std cm3/s
• nominal hose size from ¼ in. to 2 in. *
• wide range of end connections (SW, VCO, NPT, ISO/BSP, Weld, SAE)

* Currently available in 1/4 in. and 1/2 in. sizes. Other sizes will be available soon.

For more information, please contact your sales representative or authorized distributor sales and service center Swagelok Poland.

Swagelok Team,

Contact